??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCC A355-0000-20-RN094-006
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC A355-0000-20-RN094-006
VERF
Availability
Available
BC
Order code
BCC0ERF
TC
Artikelbezeichnung
BCC A355-0000-20-RN094-006
PX
Product view
50208_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = 7/8"-Male, straight, 5-pin, Number of conductors = 5, Conductor cross-section = 16 AWG, Lead length L = 0.60 m, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
EPlan
Previews
Embedded user actions